1.35.18.6 TWIHSx_StatusGet Function
C
/* x = TWIHS instance number */
/* TWIHS slave with interrupt disabled */
TWIHS_SLAVE_STATUS_FLAG TWIHSx_StatusGet(void)
Summary
Returns the TWIHS hardware status flags.
Description
This function returns the TWIHS hardware status flags
Precondition
TWIHSx_Initialize must have been called for the associated TWIHS instance.
Parameters
None.
Returns
TWIHS_SLAVE_STATUS_FLAG - enum identifying the status bits set. One or more status bits may be set.
Example
TWIHS_SLAVE_STATUS_FLAG twihs_status; twihs_status = TWIHS1_StatusGet();
Remarks
None.