1.23.1.31 ADCHS_MODULE_MASK Enum
C
typedef enum { ADCHS_MODULE0_MASK = (1U << 0U), ADCHS_MODULE1_MASK = (1U << 1U), ADCHS_MODULE2_MASK = (1U << 2U), ADCHS_MODULE3_MASK = (1U << 3U), ADCHS_MODULE4_MASK = (1U << 4U), ADCHS_MODULE7_MASK = (1U << 7U) }ADCHS_MODULE_MASK;
Summary
Identifies dedicated and shared ADC module mask
Description
This enumeration identifies ADC module mask. This may be ORed together to enable/disable multiple ADC modules.
Remarks
None.