1.21.10.16 I2C_SLAVE_TRANSFER_DIR Enum
C
/* I2C slave mode */ typedef enum { /* I2C Master is writing to slave */ I2C_SLAVE_TRANSFER_DIR_WRITE = 0, /* I2C Master is reading from slave */ I2C_SLAVE_TRANSFER_DIR_READ = 1, }I2C_SLAVE_TRANSFER_DIR;
Summary
Defines the enum for I2C data transfer direction.
Description
Defines the enum for I2C data transfer direction. The enumeration of this type is returned by the I2Cx_TransferDirGet() function.
Remarks
None.