1.28.28.21 XDMAC_DESCRIPTOR_VIEW_3 Struct
C
typedef struct {
/* Next Descriptor Address number. */
uint32_t mbr_nda;
/* Micro-block Control Member. */
XDMAC_MICRO_BLOCK_CONTROL mbr_ubc;
/* Source Address Member. */
uint32_t mbr_sa;
/* Destination Address Member. */
uint32_t mbr_da;
/* Configuration Register. */
uint32_t mbr_cfg;
/* Block Control Member. */
uint32_t mbr_bc;
/* Data Stride Member. */
uint32_t mbr_ds;
/* Source Micro-block Stride Member. */
uint32_t mbr_sus;
/* Destination Micro-block Stride Member. */
uint32_t mbr_dus;
} XDMAC_DESCRIPTOR_VIEW_3;
Summary
Defines the descriptor view 3 available for master transfer.
Description
This data type defines the descriptor view 3.
Remarks
This feature may not be available on all devices. Refer to the specific device data sheet to determine availability.