1.28.6.75 FLEXCOM_TWI_ERROR Enum
C
/* TWI master mode */ typedef enum { /* No Error */ FLEXCOM_TWI_ERROR_NONE, /* Slave returned Nack */ FLEXCOM_TWI_ERROR_NACK, } FLEXCOM_TWI_ERROR;
Summary
Defines the possible errors that the FLEXCOM peripheral can generate in TWI master mode.
Description
This enum defines the possible error the FLEXCOM TWI peripheral can generate when it is configured in master mode. An error of this type is returned by the FLEXCOMx_TWI_ErrorGet() function.
Remarks
None