1.28.19.3 RSTC_NRSTPinRead Function

C

bool RSTC_NRSTPinRead (void)

Summary

Reads the NRST pin level, sampled on each "Master Clock(MCK)" rising edge

Description

This function helps to read the NRST pin status in firmware, When NSRT pin is configured to neither generate reset nor generate interrupt, the NRST pin could be used as digital input pin.

Precondition

None.

Parameters

None.

Returns

true - When NRST pin is high false - When NRST pin is Low

Example

if (RSTC_NRSTPinRead())
{
    //Application related tasks
}

Remarks

None.