1.41.4.6 DACC_CHANNEL_NUM Enum
C
The DACC Channels vary based on device family. Refer to the generated header file for the actual values.
Summary
Identifies the Channel index of DACC module
Description
This enumeration identifies the Channel index of DACC module.
Remarks
None.