1.41.4.1 DACC_Initialize Function

C

void DACC_Initialize(void);

Summary

Initializes DACC module of the device

Description

This function initializes DACC module of the device with the values configured in MHC GUI. Once the peripheral is initialized, APIs can be used to convert the data.

Precondition

MHC GUI should be configured with the right values.

Parameters

None.

Returns

None.

Example

DACC_Initialize();

Remarks

None.