1.34.5.13 EFC_ERROR Enum
C
typedef enum { /* No Error Occured */ EFC_ERROR_NONE = 0x1, /*In-valid command*/ EFC_CMD_ERROR = 0x2, /*Flash region is locked*/ EFC_LOCK_ERROR = 0x4, /*Flash Error*/ EFC_FLERR_ERROR = 0x8, /*Flash Encountered an ECC error*/ EFC_ECC_ERROR = 0xF0000, } EFC_ERROR;
Summary
Defines the data type for the EFC Error.
Description
This enum is used to define error encountered during last Flash operation.
Remarks
None.