1.12.1.23 ADCHS_ComparatorxLimitSet Function
C
void ADCHS_ComparatorxLimitSet(uint16_t low_threshold, uint16_t high_threshold) // x - Comparator number
Summary
Sets lower and higher threshold for comparator
Description
Sets lower and higher threshold for comparator
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
low_threshold | lower limit of comparator |
high_threshold | higher limit of compartor |
Returns
None
Example
ADCHS_Comparator1LimitSet(0x100, 0x200);
Remarks
None