1.12.1.6 ADCHS_ChannelEarlyInterruptEnable Function

C

void ADCHS_ChannelEarlyInterruptEnable (ADCHS_CHANNEL_NUM channel)

Summary

Enables the ADC channel early result data interrupt

Description

This function enables early result data interrupt for an analog channel specified in channel.

Precondition

ADCHS_Initialize() must have been called first for the associated instance.

Parameters

Param Description
channel analog channel number

Returns

None.

Example

ADCHS_Initialize();
ADCHS_ChannelEarlyInterruptEnable(ADCHS_CH_0);

Remarks

Early interrupt results in faster processing of result data