1.25.8.9 dcache_InvalidateByAddr Function
C
void dcache_InvalidateByAddr (uint32_t *addr, uint32_t size)
Summary
Invalidate Data Cache by address.
Description
Invalidate L1 Data Cache by address starting from address to address+size.
Precondition
None.
Parameters
Param | Description |
---|---|
addr | Source buffer address |
size | buffer length in bytes |
Returns
None.