1.30.12.4 PM_RESET_CAUSE Enum
C
typedef enum { /* Power On Reset */ PM_RESET_CAUSE_POR_RESET, /* Core Voltage Brown-Out Reset */ PM_RESET_CAUSE_BOD12_RESET, /* Input Voltage Brown-Out Reset */ PM_RESET_CAUSE_BOD33_RESET, /* External Reset */ PM_RESET_CAUSE_EXT_RESET, /* Watchdog Reset */ PM_RESET_CAUSE_WDT_RESET, /* System Reset (Software Reset) */ PM_RESET_CAUSE_SYST_RESET, } PM_RESET_CAUSE;
Summary
Identifies the type of reset
Description
This enumeration lists the possible reset sources
Remarks
None.