1.21.5.4 CORETIMER_CounterGet Function
C
uint32_t CORETIMER_CounterGet(void);
Summary
Reads the Core timer counter value.
Description
This function reads the timer counter value.
Precondition
CORETIMER_Initialize() function must have been called first.
Parameters
None.
Returns
Timer's current count value.
Example
uint32_t counter; CORETIMER_Initialize(); CORETIMER_Start(); counter = CORETIMER_CounterGet();
Remarks
This API is generated for non-periodic interrupt mode only.