1.12.6.6 CORETIMER_DelayUs Function
C
CORETIMER_DelayUs(uint32_t delay_us);
Summary
Generates blocking delay in microseconds
Description
This function used to generate blocking delay in microseconds.
Precondition
Coretimer should be on and running.
Parameters
Param | Description |
---|---|
delay_us | delay value for Core timer to generate in microseconds |
Returns
None.
Example
uint32_t delay_us = 0x100;
CORETIMER_Initialize();
CORETIMER_DelayUs(delay_us);
Remarks
None.