3.2.7 Cyclic Redundancy Check (CRC)
The 32-Bit Programmable Cyclic Redundancy Check (CRC) module is a software-configurable CRC generator. The module provides a hardware implemented method of quickly generating checksums for various communication and security applications. The CRC engine calculates the CRC checksum without CPU intervention; moreover, it is much faster than the software implementation.
Using The Library
CRC calculation for a memory range can be started after setting up the CRC engine using the CRC_CRCSetup() function. The initial seed value used for the CRC calculation must be passed to CRC_CRCCalculate() function along with the buffer and length of buffer on which CRC has to be calculated. This value will usually be 0xFFFFFFFF, but can be, for example, the result of a previous CRC calculation if generating a common CRC of separate memory blocks. Once completed, the calculated CRC value is returned.
Here is an example code to calculate a 32-Bit CRC
#define BUFFER_SIZE 9 const uint8_t srcBuffer[BUFFER_SIZE] = {'1', '2', '3', '4', '5', '6', '7', '8', '9'}; CRC_SETUP crcSetup = {0}; crcSetup.reverse_crc_input = true; crcSetup.polynomial_length = 32; crcSetup.polynomial = 0x04C11DB7; crcSetup.reverse_crc_output = true; crcSetup.final_xor_value = 0xFFFFFFFF; CRC_CRCSetup(crcSetup); // Expected CRC32 with above configurations and Input String - 0xCBF43926 crc_32 = CRC_CRCCalculate((void *)srcBuffer, BUFFER_SIZE, 0xFFFFFFFF);
Library Interface
Cyclic Redundancy Check peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| CRC_CRCSetup | CRC setup and enable function |
| CRC_CRCCalculate | Function to calculate CRC |
| CRC_CRCEnable | CRC enable function |
Data types and constants
| Name | Type | Description |
|---|---|---|
| CRC_SETUP | Struct | Fundamental data object that represents CRC setup parameters |