2.21.4 CRC_SETUP Struct
C
typedef struct
{
/* CRCCON[LENDIAN]: The input data is bit reversed (reflected input) when enabled */
bool reverse_crc_input;
/* CRCCON[PLEN]: Determines the length of the polynomial (8, 16, 32) */
uint8_t polynomial_length;
/* CRCXOR: Polynomial for calculating the CRC */
uint32_t polynomial;
/* The calculated CRC is bit reversed (reflected output) before final XOR */
bool reverse_crc_output;
/* The XOR value used to generate final CRC output */
uint32_t final_xor_value;
} CRC_SETUP;
Summary
Fundamental data object that represents CRC setup parameters.
Description
This data type provides parameters to configure the CRC engine to calculate a CRC value
Remarks
None.