3.13.6 Data Watchpoint and Trace (DWT)
Data Watchpoint and Trace (DWT) peripheral can be configured as a hardware watchpoint. The first comparator DWT_COMP0 can also compare against the clock cycle counter CYCCNT.
The DWT if present contains counters for:
- 
        Clock cycles (CYCCNT) 
- 
        Folded instructions 
- 
        Load Store Unit (LSU) operations 
- 
        Sleep cycles 
- 
        CPI, that is all instruction cycles except for the first cycle 
Using The Library
A DWT contains one comparator that you can use as a watchpoint and Cycle matching functionality is available in comparator 0.
int main(void) { /* Initialize all modules */ SYS_Initialize ( NULL ); /* Generate 1000 ms delay using DWT */ DWT_DelayMs(1000); }
Library Interface
Data Watchpoint and Trace peripheral library provides the following interfaces:
Functions
| Name | Description | 
|---|---|
| DWT_Initialize | Initializes Data Watchpoint and Trace (DWT) unit | 
| DWT_DelayUs | Blocking function to generate delay in microseconds | 
| DWT_DelayMs | Blocking function to generate delay in milliseconds | 
| DWT_CounterReset | Reset the cycle counter Value | 
| DWT_CounterEnable | Enable the cycle counter | 
| DWT_CounterDisable | Disable the cycle counter | 
| DWT_CounterGet | Get the cycle counter current Value |