2.36.3 DWT_DelayMs Function

C

void DWT_DelayMs(uint32_t delay_ms)

Summary

Blocking function to generate delay in milliseconds

Description

This function generates delay in units of milliseconds using DWT.

Precondition

DWT_Initialize must have been called

Parameters

ParamDescription
delay_msThe delay in units of milliseconds

Returns

None.

Example

DWT_Initialize();

// Generates 1000 ms blocking delay
DWT_DelayMs(1000);