2.36.2 DWT_DelayUs Function

C

void DWT_DelayUs(uint32_t delay_us)

Summary

Blocking function to generate delay in microseconds

Description

This function generates delay in units of microseconds using DWT.

Precondition

DWT_Initialize must have been called

Parameters

ParamDescription
delay_usThe delay in units of microseconds

Returns

None.

Example

DWT_Initialize();

// Generates 1000 us blocking delay
DWT_DelayUs(1000);