3.8.2 BFINS
This instruction can insert multiple bits from a source W register or an 8-bit literal value into a W register or data memory location.
In both instructions, the location and width of the bit field within the target word are defined as literal values within the instruction.