3.10 Conditional Branch Instructions
Conditional branch instructions are used to direct program flow based on the contents of the STATUS Register. These instructions are generally used in conjunction with a compare class instruction, but they may be employed effectively after any operation that modifies the STATUS Register.
The compare instructions, CP, CP0 and
CPB, perform a subtract operation (minuend – subtrahend), but do not
actually store the result of the subtraction. Instead, compare instructions just update the
flags in the STATUS Register, such that an ensuing conditional branch instruction may
change program flow by testing the contents of the updated STATUS Register. If the result
of the STATUS Register test is true, the branch is taken. If the result of the STATUS
Register test is false, the branch is not taken.
The supported conditional branch instructions are shown in Table 3-8. This table identifies the condition in the STATUS
Register that must be true for the branch to be taken. In some cases, just a single bit is
tested (as in BRA C), while in other cases, a complex logic operation is
performed (as in BRA GT). Both signed and unsigned conditional tests are
supported, and support is provided for DSP algorithms with the OA, OB, SA and SB condition
mnemonics.
| Condition Mnemonic(1) | Description | Status Test |
|---|---|---|
| C | Carry (not Borrow) | C |
| GE | Signed Greater Than or Equal | (N&&OV) || (N&&OV) |
| GEU(2) | Unsigned Greater Than or Equal | C |
| GT | Signed Greater Than | (Z&&N&&OV) || (Z&&N&&OV) |
| GTU | Unsigned Greater Than | C&&Z |
| LE | Signed Less Than or Equal | Z || (N&&OV) || (N&&OV) |
| LEU | Unsigned Less Than or Equal | C || Z |
| LT | Signed Less Than | (N&&OV) || (N&&OV) |
| LTU(3) | Unsigned Less Than | C |
| N | Negative | N |
| NC | Not Carry (Borrow) | C |
| NN | Not Negative | N |
| NOV | Not Overflow | OV |
| NZ | Not Zero | Z |
| OA | Accumulator A Overflow | OA |
| OB | Accumulator B Overflow | OB |
| OV | Overflow | OV |
| SA | Accumulator A Saturate | SA |
| SB | Accumulator B Saturate | SB |
| Z | Zero | Z |
|
Note:
| ||
CPBEQ, CPBGT,
CPBLT, CPBNE, CPSEQ,
CPSGT, CPSLT and CPSNE) do not modify
the STATUS Register.