5.2 Configuring Time Aware Shaper using CLI Commands
To configure the Time Aware Shaper instance, execute the following commands.
tsn tas always-guard-band
no tsn tas always-guard-bandalways-guard-band transition: Guard band is implemented for any queue to scheduled queuestransition
no always-guard-band: Guard band is implemented for non-scheduled queues to scheduledqueues transition.tsn tas base-time seconds <seconds> nanoseconds <nanoseconds>tsn tas config-change
tsn tas control-list index <index> gate-state queue <queue> { open | closed }time-interval <interval> [ operation { set | set-hold | set-release } ]
tsn tas control-list-length <length>
tsn tas cycle-time <time> { ms | us | ns }tsn tas cycle-time-extension <extension>tsn tas gate-enabled
tsn tas gate-states queue <queue> { open | closed }tsn tas max-sdu queue <queue> <sdu>