| ISO Standard: |
“The values or expressions assigned to the macros specified in the
headers <float.h>, <limits.h>,
and <stdint.h> (C90 and C99 5.2.4.2, C99 7.18.2,
7.18.3).” |
| Implementation: |
See 9.3.2 limits.h. |
| ISO Standard: |
“The number, order, and encoding of bytes in any object (when not
explicitly specified in the standard) (C99 6.2.6.1).” |
| Implementation: |
Little endian, populated from Least Significant Byte
first. See 9.2 Data Representation. |
| ISO Standard: |
“The value of the result of the size of operator
(C90 6.3.3.4, C99 6.5.3.4).” |
| Implementation: |
See 9.2 Data Representation. |