9.3.2 limits.h
The limits.h header file defines the ranges of values which can be
represented by the integer types.
| Macro Name | Value | Description |
|---|---|---|
CHAR_BIT |
8 | The size, in bits, of the smallest non-bit field object. |
SCHAR_MIN |
-128 | The minimum value possible for an object of type signed
char. |
SCHAR_MAX |
127 | The maximum value possible for an object of type signed
char. |
UCHAR_MAX |
255 | The maximum value possible for an object of type unsigned
char. |
CHAR_MIN |
-128 (or 0, see 9.3.1 Signed and Unsigned Character Types) | The minimum value possible for an object of type
char. |
CHAR_MAX |
127 (or 255, see 9.3.1 Signed and Unsigned Character Types) | The maximum value possible for an object of type
char. |
MB_LEN_MAX |
16 | The maximum length of multibyte character in any locale. |
SHRT__MIN |
-32768 | The minimum value possible for an object of type short
int. |
SHRT_MAX |
32767 | The maximum value possible for an object of type short
int. |
USHRT_MAX |
65535 | The maximum value possible for an object of type unsigned short
int. |
INT_MIN |
-231 | The minimum value possible for an object of type
int. |
INT_MAX |
231-1 | The maximum value possible for an object of type
int. |
UINT_MAX |
232-1 | The maximum value possible for an object of type unsigned
int. |
LONG_MIN |
-231 | The minimum value possible for an object of type
long. |
LONG_MAX |
231-1 | The maximum value possible for an object of type
long. |
ULONG_MAX |
232-1 | The maximum value possible for an object of type unsigned
long. |
LLONG_MIN |
-263 | The minimum value possible for an object of type long
long. |
LLONG_MAX |
263-1 | The maximum value possible for an object of type long
long. |
ULLONG_MAX |
264-1 | The maximum value possible for an object of type unsigned long
long. |