5.1 Invoking The Compiler

This section explains how to invoke xc32-gcc on the command line and discusses the input files that can be passed to the compiler.

Environment variables that can be set to specify certain aspects of the compiler's behavior are also explained.