9.3.1 Signed and Unsigned Character Types
By default, values of type plain char are signed values. This
behavior is implementation-defined by the C standard, and some environments (notably,
PowerPC) define a plain C/C++ char value to be unsigned. The command
line option -funsigned-char can be used to set the default type to
unsigned for a given translation unit.