23.3.2 Default Values for Minimum Stack and Heap Sizes
The next section of the default linker script provides default values for the minimum stack and heap sizes.
/*
* Provide for a minimum stack and heap size
* - _min_stack_size - represents the minimum space that must
* be made available for the stack. Can
* be overridden from the command line
* using the linker's --defsym option.
* - _min_heap_size - represents the minimum space that must
* be made available for the heap. Can
* be overridden from the command line
* using the linker's --defsym option.
*/
EXTERN (_min_stack_size _min_heap_size)
PROVIDE(_min_stack_size = 0x400) ;
PROVIDE(_min_heap_size = 0) ;
The EXTERN line ensures that the rest of the linker script has access to
the default values of _min_stack_size and
_min_heap_size assuming that the user does not override these
values using the linker’s --defsym command line option.
The two PROVIDE lines ensure that a default value is provided for both
_min_stack_size and _min_heap_size. The default
value for the minimum stack size is 1024 bytes
(0x400). The default value for the minimum heap size is
0 bytes.