31.5.12 mips_vec_mulc32
Description
Multiplies each Q31 element of indata by the Q31 constant c and stores the results to outdata. The number of samples to be processed is given by the parameter N.
Mathematically,
outdata[n] = indata1[n] x c
Include
dsplib_dsp.h
Prototype
void
mips_vec_mulc32
(
int32 *outdata,
int32 *indata,
int32 c,
int N
);
Argument
outdata: Output array of 32-bit fixed-point elements in Q31 format.
indata: Input array with 32-bit fixed-point elements in Q31 format.
c: 32-bit fixed-point constant.
N: Number of samples.
Return Value
None.
Remarks
- The pointers outdata and indata must be aligned on 4-byte boundaries.
- N must be larger than or equal to 4 and a multiple of 4.