31.5.5 mips_vec_addc16
Description
Adds the Q15 constant c to all elements of indata. The number of samples to be processed is given by the parameter N.
Mathematically,
outdata[n] = indata[n]+c
Include
dsplib_dsp.h
Prototype
void
mips_vec_addc16
(
int16 *outdata,
int16 *indata,
int16 c,
int N
);
Argument
outdata: Output array of 16-bit fixed-point elements in Q15 format.
indata: Input array with 16-bit fixed-point elements in Q15 format.
c: Constant added to all elements of the vector.
N: Number of samples.
Return Value
None.
Remarks
- The pointers outdata and indata must be aligned on 4-byte boundaries.
- N must be larger than or equal to 4 and a multiple of 4.