4.1 MPLAB X IDE and Tools Installation
In order to use the 32-bit language tools with MPLAB X IDE, you must install:
- MPLAB X IDE, which is available for free on the Microchip website.
- MPLAB XC32 C/C++ Compiler, which includes all of the 32-bit language tools. The compiler is available for free (Free and Evaluation editions) or for purchase (Pro edition) on the Microchip website.
Attention: This version of the C compiler requires MPLAB X IDE v5.05 or higher.
The 32-bit language tools will be installed, by default, in the directory:
- Windows OS -
C:\Program Files\Microchip\xc32\x.xx - Mac OS -
/Applications/microchip/xc32/x.xx - Linux OS -
/opt/microchip/xc32/x.xx
where x.xx is the version number.
The executables for each tool will be in the bin subdirectory:
- C Compiler -
xc32-gcc.exe - Assembler -
xc32-as.exe - Object Linker -
xc32-ld.exe - Object Archiver/Librarian -
xc32-ar.exe - Other Utilities -
xc32-utility.exe
All device include (header) files are located in the /pic32mx/include/proc subdirectory. These files are automatically incorporated when you #include the <xc.h> header file.
Code examples are located in the examples directory.