5.7.8 Options for Controlling the Preprocessor
The options tabulated below control the preprocessor and are discussed in the sections that follow.
| Option | Definition |
-C |
Preserve comments. |
-dletters |
Make debugging dumps of preprocessor macros. |
-Dmacro[=defn] |
Define a macro. |
-H |
Print the name of each header file used. |
-imacros file |
Include file macro definitions only. |
-include file |
Process file as input before processing the regular input file. |
-M |
Generate make rule. |
-MD |
Write dependency information to file. |
-MF file |
Specify dependency file. |
-MG |
Ignore missing header files. |
-MM |
Generate make rule for quoted headers. |
-MMD |
Generate make rule for user headers. |
-MP |
Add phony target for dependency. |
-MQ |
Change rule target with quotes. |
-MT target |
Change rule target. |
-nostdinc |
Omit system directories from header search. |
-P |
Don’t generate #line directives. |
-f[no-]show-column |
Omit column numbers in diagnostics. |
-trigraphs |
Support ANSI C trigraphs. |
-Umacro |
Undefine a macro. |
-undef |
Do not predefine any nonstandard macros. |