3.3.3.3 How Do I Place Variables in Program Memory?
The const qualifier implies that the qualified variable
is read only. See the -membedded-data option in 5.7.1 Options Specific to PIC32M Devices for information about
allocating 'const' qualified variables to program memory (Flash). As a consequence of this
any variables, except for auto variables or function parameters, qualified
const are placed in program memory, thus freeing valuable data RAM (see
10.4 Variables in Program Memory). Variables
qualified const can also be made absolute, so that they can be positioned
at an address you nominate.