3.3.1.5 How Do I Port My Code To Different Device Architectures?
Porting code to different devices within an architectural family requires a minimum update to application code. However, porting between architectural families can require significant rewrite.
In an attempt to reduce the work to port between architectures, a Common C Interface, or CCI, has been developed. If you use these coding styles, your code will more easily migrate upward. For more on CCI, see 25 Common C Interface.