3.3.1.3 How Do I Enter Non-English Characters Into My Program?
The ANSI standard and MPLAB XC C do not support extended characters set in character and string literals in the source character set. See 9.8 Constant Types and Formats to see how these characters can be entered using escape sequences.