24.5 Extended Keywords
Non-standard extensions often specify how objects are defined or accessed. Keywords are usually used to indicate the feature. The non-standard C keywords corresponding to other compilers are listed in the following table, as well as the level of compatibility offered by MPLAB XC compilers. The table notes offer more information about extensions.
| IAR Compatibility Mode | ||
| Keyword | XC-DSC | XC32 |
__section_begin |
support | support |
__section_end |
support | support |
__section_size |
support | support |
__segment_begin |
support | support |
__segment_end |
support | support |
__segment_size |
support | support |
__sfb |
support | support |
__sfe |
support | support |
__sfs |
support | support |
__asm or asm(1) |
native support | native support |
__arm |
ignore | ignore |
__big_endian |
error | error |
__fiq |
error | error |
__intrinsic |
ignore | ignore |
__interwork |
ignore | ignore |
__irq |
error | error |
__little_endian(3) |
ignore | ignore |
__nested |
ignore | ignore |
__no_init |
support | support |
__noreturn |
support | support |
__ramfunc |
ignore | support(4) |
__packed |
support | support |
__root |
support | support |
__swi |
ignore | ignore |
__task |
support | support |
__weak |
support | support |
__thumb |
ignore | ignore |
__farfunc |
ignore | ignore |
__huge |
ignore | ignore |
__nearfunc |
ignore | ignore |
__inline |
native support | native support |
Note:
- All assembly code specified by this construct is device-specific and will need review when porting to any Microchip device.
- This is the default (and only) endianism used by all MPLAB XC compilers.
- When used with MPLAB XC32, this
must be used with the
__longcall__macro for full compatibility.