24.4 Operator
The @ operator may be used with other compilers to indicate the desired memory location of an object. As Table A-4 indicates, this syntax in MPLAB XC compilers is not supported.
Any address specified with another device is unlikely to be correct on a new
architecture. Review the address in conjunction with the data sheet for your target
Microchip device. For MPLAB XC-DSC and XC32, consider using the address
attribute with the revised address.
| IAR Compatibility Mode | ||
|---|---|---|
| Operator | XC-DSC | XC32 |
@ |
error | error |