22.3.4.9 .text Section
The standard executable code sections are no longer mapped to the .text
output section. However, a few special executable sections are still mapped here as
shown below. This section is assigned to the program memory region
(kseg0_program_mem) and has a fill value of NOP
(0).
The built-in linker script no longer maps standard .text executable code
input sections. By not mapping these sections in the linker script, we allow these
sections to be allocated using the best-fit allocator rather than the sequential
allocator. Sections that are unmapped in the linker script can flow around absolute
sections specified in code, whereas sections that are linker-script mapped are grouped
together and allocated sequentially. This potentially causes conflicts with absolute
sections (using the address function attribute).
.text ORIGIN(kseg0_program_mem) :
{
*(.stub .gnu.linkonce.t.*)
KEEP (*(.text.*personality*))
*(.gnu.warning)
*(.mips16.fn.*)
*(.mips16.call.*)
} > kseg0_program_mem =0