22.3.4.20 .sbss Section

This section collects the small uninitialized data from all of the application’s input files. This section is assigned to the data memory region (kseg1_data_mem). A symbol is defined to represent the virtual begin address of uninitialized data (_bss_begin). Symbols are also defined to represent the virtual begin (_sbss_begin) and end (_sbss_end) addresses of this section.

  _bss_begin = . ;
  .sbss   :
  {
    _sbss_begin = . ;
    *(.dynsbss)
    *(.sbss .sbss.* .gnu.linkonce.sb.*)
    *(.scommon)
    _sbss_end = . ;
  } > kseg1_data_mem