22.3.4.3 .bev_excpt Section

This section contains the handler for exceptions that occur when StatusBEV = 1. This section is located at the BEV exception address (_BEV_EXCPT_ADDR) as specified in the processor definitions linker script and is assigned to the boot memory region (kseg1_boot_mem).

(kseg1_boot_mem).
.bev_excpt _BEV_EXCPT_ADDR :
{
  (*(.bev_handler))
} > kseg1_boot_mem