5.7.7.33 Peel-loops Option
The -fpeel-loops option peels loops in the source code, which
involves reconfiguring the loop where possible so that a number
of the early iterations are excluded from the loop and are
executed explicitly before the loop starts. Doing so might mean
that the remaining loop body can be executed more efficiently.
This option also turns on complete loop peeling (i.e. complete
removal of loops that will execute a small, constant number of
iterations). This option is automatically enabled when selecting
level -O3 optimizations.
The -fno-peel-loops form of this option does not perform loop peeling. This is
the default action if this option is not specified and level
-O3 optimizations have not been
selected.