5.7.7.25 Inline-small-functions Options

The -finline-small-functions option integrates the body of functions into its callers when a function's code size is expected to be smaller than the size of the call/return sequence that would otherwise be required to call that function. The compiler heuristically decides which functions are simple enough to integrate in this way so as to reduce the size of the program. This inlining applies to all functions, even those not declared inline. Automatically enabled at optimization levels -O2, -O3, and -Os.

The -fno-inline-small-functions form of this option suppresses this optimization.