5.7.7.4 O3: Level 3 Optimizations Option
The -O3 option requests level 3 optimizations.
This option requests all supported optimizations that reduces execution time but which might increase program size.
The -O3 option requests level 3 optimizations.
This option requests all supported optimizations that reduces execution time but which might increase program size.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.