5.7.7.3 O2: Level 2 Optimizations Option
The -O2 option requests level 2 optimizations.
At this level, the compiler performs nearly all supported optimizations that do not involve a space-speed trade-off.
The -O2 option requests level 2 optimizations.
At this level, the compiler performs nearly all supported optimizations that do not involve a space-speed trade-off.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.