9.1.1.1 RETLW Instruction
The RETLW instruction can be used to provide access to tables of
constants. The recommended way to create such a table is shown in the following
example.
Accessing Table of Constants Using the
RETLW Instruction
constants BRW ;Add Index in W to ;program counter to ;select data RETLW DATA0 ;Index0 data RETLW DATA1 ;Index1 data RETLW DATA2 RETLW DATA3 my_function ;… LOTS OF CODE… MOVLW DATA_INDEX call constants ;… THE CONSTANT IS IN W
The BRW instruction eases the implementation of this type of
table.