9.5.2 Overflow/Underflow Reset
If the STVREN bit is programmed to ‘1’, the device will be Reset if
the stack is PUSHed beyond the sixteenth level or POPed beyond
the first level, setting the appropriate bits (STKOVF or STKUNF,
respectively).