30.2.2.10 Restart Condition
A Restart condition is valid any time that a Stop is valid. A host can issue a Restart if it wishes to hold the bus after terminating the current transfer. A Restart has the same effect on the client that a Start would, resetting all client logic and preparing it to clock in an address. The host may want to address the same or another client. Figure 30-13 shows the waveform for a Restart condition.
In 10-bit Addressing Client mode, a Restart is required for the host
to clock data out of the addressed client. Once a client has been fully addressed, matching
both high and low address bytes, the host can issue a Restart and the high address byte
with the R/W bit set. The client logic
will then hold the clock and prepare to clock out data.