30.4.4 SSPxSTAT
Note:
- This bit is cleared on Reset and when SSPEN is cleared.
- In I2C Client mode, this bit holds the R/W bit information following the last address match. This bit is only valid from the address match to the next Start bit, Stop bit or not ACK bit.
- ORing this bit with SEN, RSEN, PEN, RCEN or ACKEN will indicate if the MSSP is in Active mode.
- Polarity of clock state is set by the CKP bit.
- I2C receive status does not include ACK and Stop bits.
| Name: | SSPxSTAT |
| Offset: | 0x068F,0x0699 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMP | CKE | D/A | P | S | R/W | UA | BF | ||
| Access | R/W | R/W | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SMP Slew Rate Control bit
| Value | Name | Description |
|---|---|---|
| 1 | SPI Host | Input data is sampled at the end of data output time |
| 0 | SPI Host | Input data is sampled at the middle of data output time |
| 0 | SPI Client | Keep this bit cleared in SPI Client mode |
| 1 | I2C | Slew rate control is disabled for Standard Speed mode (100 kHz and 1 MHz) |
| 0 | I2C | Slew rate control is enabled for High Speed mode (400 kHz) |
Bit 6 – CKE SPI: Clock Select bit(4) I2C: SMBus Select bit
| Value | Name | Description |
|---|---|---|
| 1 | SPI | Transmit occurs on the transition from active to Idle clock state |
| 0 | SPI | Transmit occurs on the transition from Idle to Active clock state |
| 1 | I2C | Enables SMBus-specific inputs |
| 0 | I2C | Disables SMBus-specific inputs |
Bit 5 – D/A Data/Address bit
| Value | Name | Description |
|---|---|---|
| x | SPI or I2C Host | Reserved |
| 1 | I2C Client |
Indicates that the last byte received or transmitted was data |
| 0 | I2C Client |
Indicates that the last byte received or transmitted was address |
Bit 4 – P Stop bit(1)
| Value | Name | Description |
|---|---|---|
| x | SPI | Reserved |
| 1 | I2C | Stop bit was detected last |
| 0 | I2C | Stop bit was not detected last |
Bit 3 – S Start bit(1)
| Value | Name | Description |
|---|---|---|
| x | SPI | Reserved |
| 1 | I2C | Start bit was detected last |
| 0 | I2C | Start bit was not detected last |
Bit 2 – R/W Read/Write Information bit(2,3)
| Value | Name | Description |
|---|---|---|
| x | SPI | Reserved |
| 1 | I2C Client | Read |
| 0 | I2C Client | Write |
| 1 | I2C Host | Transmit is in progress |
| 0 | I2C Host | Transmit is not in progress |
Bit 1 – UA Update Address bit (10-bit Client mode only)
| Value | Name | Description |
|---|---|---|
| x | All other modes | Reserved |
| 1 | I2C 10-bit Client | Indicates that the user needs to update the address in the SSPxADD register |
| 0 | I2C 10-bit Client | Address does not need to be updated |
Bit 0 – BF Buffer Full Status bit(5)
| Value | Name | Description |
|---|---|---|
| 1 | I2C Transmit | Character written to SSPxBUF has not been sent |
| 0 | I2C Transmit | SSPxBUF is ready for next character |
| 1 | SPI and I2C Receive | Received character in SSPxBUF has not been read |
| 0 | SPI and I2C Receive | Received character in SSPxBUF has been read |