| 11111111 -
00000011 |
SPI and I2C Host |
Baud rate
divider. SCK/SCL pin clock period = ((n + 1) * 4)/FOSC. Values less
than 3 are not valid. |
| xxxxx11x-xxxxx00x |
I2C 10-bit Client MS
Address |
Bits [7:3]
and Bit 0 are not used and are don’t care. Bits [2:1] are bits [9:8] of the 10-bit
Client Most Significant Address. |
| 11111111 - 00000000 |
I2C 10-bit Client LS
Address |
Bits [7:0]
of 10-bit Client Least Significant Address |
| 1111111x - 0000000x |
I2C 7-bit Client |
Bit 0 is not
used and is don’t care. Bits [7:1] are the 7-bit Client
Address. |