9.1.3.2 External Unique Identifier (EUI)
The EUI data is stored at locations 810Ah to 8111h in
the program memory region. This region is an optional space for placing application
specific information. The data is coded per customer requirements during manufacturing.
The EUI cannot be erased by a Bulk Erase command.
Important: Data is stored in this address range
on receiving a request from the customer. The customer may contact the local sales
representative or Field Applications Engineer, and provide them the unique
identifier information that is required to be stored in this region.